Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Type, and Asphere Figure Error.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
15.00 22.50
Select Coating Coating Specification Stock Number Price Buy
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI
#22-891 5 In Stock
C$927.50
Uncoated #12-430 8 In Stock
C$860.72
NIR+ (600-1050nm) Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI
#22-905 1 In Stock
C$927.50
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI
#22-898 7 In Stock
C$927.50