Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 20.00 | -20.00 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm (Inked) |
#68-014-INK |
Contact Us
C$82.40 |
|
|
| Uncoated | #32-990 |
20+ In Stock
C$46.87 |
|
||
| MgF2 (400-700nm) | Ravg ≤1.75% @ 400 - 700nm | #32-991 |
20+ In Stock
C$57.46 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm | #49-549 |
5 In Stock
C$67.28 |
|
|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm |
#68-014 |
16 In Stock
C$67.28 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm | #47-916 |
20+ In Stock
C$67.28 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870nm Ravg ≤1.25% @ 890 - 1000nm |
#45-929 |
Contact Us
C$71.06 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm (Inked) | #49-549-INK |
Contact Us
C$82.40 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm (Inked) | #47-916-INK |
Contact Us
C$82.40 |
|