Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
25.00 37.50
Select Coating Coating Specification Stock Number Price Buy
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI (Inked)
#16-998-INK Contact Us
×

C$563.92
Uncoated #37-430 13 In Stock
C$455.59
Uncoated (Inked) #37-430-INK Contact Us
×

C$470.43
NIR+ (600-1050nm) Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI
#16-978 8 In Stock
C$547.60
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI
#16-998 5 In Stock
C$547.60
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI
#16-958 15 In Stock
C$547.60
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI (Inked)
#16-958-INK Contact Us
×

C$563.92
Uncoated #12-438 Contact Us
×

C$1,031.38
NIR+ (600-1050nm) Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI
#22-906 6 In Stock
C$1,127.84
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI
#22-899 6 In Stock
C$1,127.84
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI
#22-892 2 In Stock
C$1,127.84