SCHOTT Optical Components

Custom and
Volume Manufacturing

Learn More

SCHOTT AS87ECO Ultra-Thin Windows SCHOTT AS 87 ECO Ultra-Thin Windows
  • High Level of Flexibility
  • Ultra-Thin Thickness for Low Profile Designs
  • Excellent Transmission from 250nm to >3µm
Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows
  • Enhanced Impact, Temperature, and Scratch Resistance
  • High Transmission in the Visible and NIR Spectra
  • Ideal as Cover Glass for Displays and Sensors
  • SCHOTT AS 87 eco Ultra-Thin Windows Also Available
Ultra-Thin N-BK7 Windows Ultra-Thin N-BK7 Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ultra-Thin 0.20mm Thickness
  • Precision N-BK7 Substrate
  • Extremely Lightweight
TECHSPEC BOROFLOAT Borosilicate Windows BOROFLOAT® Borosilicate Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Low Coefficient of Thermal Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock
B270 Windows B270 Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Large Selection of Sizes
  • Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
  • Custom Sizes Available for Volume OEM Requirements
Hydrophobic Windows Hydrophobic Windows
  • Oil and Water Repellent Coating
  • Ideal for Industrial and Harsh Environments
  • AR Coated for <0.5% Reflection in the Visible Spectrum
N-BK7 Wedged Windows N-BK7 Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
&lambda;/4 N-BK7 Laser Line Windows λ/4 N-BK7 Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • <0.25% Reflection at Design Wavelength
  • Coatings Available for HeNe, Diode, and Nd:YAG Laser Sources
  • Precision N-BK7 Substrate
  • Also Available Uncoated, MgF2 Coated and VIS 0° Coated
SCHOTT Xensation® Chemically Strengthened Windows SCHOTT Xensation® Chemically Strengthened Windows
SCHOTT Colored Glass Bandpass Filters SCHOTT Colored Glass Bandpass Filters
  • 20 Standard SCHOTT Glass Types
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
  • UV, Visible, and IR Bandpass Regions
SCHOTT Colored Glass Heat Absorbing Shortpass Filters SCHOTT Colored Glass Heat Absorbing Shortpass Filters
  • SCHOTT KG Colored Glass Substrates
  • Absorb Infrared Radiation
  • Standard Sizes with 1, 2, or 3mm Thickness
SCHOTT Colored Glass Longpass Filters SCHOTT Colored Glass Longpass Filters
  • 27 Standard SCHOTT Color Glass Types
  • Cut-On Wavelengths in the UV, Visible, or NIR
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters
  • High Absorption in the NIR
  • Designed for Use in Harsh Environments with High Humidity
  • 50 x 50mm Size with 1mm Thickness
SCHOTT D263® T eco Windows SCHOTT D263® T eco Windows
  • Thin 0.4mm SCHOTT D263® T eco Substrates
  • Excellent Glass Alternative to Plastic Optics
  • Ideal for Weight and Space Sensitive Applications
SCHOTT Matte Colored Glass Filter Plates SCHOTT Matte Colored Glass Filter Plates New
SCHOTT Calibrated Neutral Density (ND) Filters SCHOTT Calibrated Neutral Density (ND) Filters
  • Calibrated for Specific Wavelengths
  • Optical Densities Ranging from 0.3 to 3.0
  • NG3, NG4, NG5, NG9, or NG11 Glass Types
SCHOTT NG Gray Glass Neutral Density (ND) Filters SCHOTT NG Gray Glass Neutral Density (ND) Filters
  • Tightly Controlled Thickness Specifications
  • Standard Thicknesses of 1, 2, and 3mm
  • Even Light Attenuation in the Visible Spectrum
  • NG1, NG3, NG4, NG5, NG9 and NG11 Glass Types Available
  • Precision SCHOTT NG Glass Filters Also Available
SCHOTT NG Absorptive Neutral Density (ND) Filters SCHOTT NG Absorptive Neutral Density (ND) Filters
  • Tightly Controlled Transmission Specifications
  • NG4, NG9, or NG11 Glass Types
  • Specified Optical Densities from 0.15 to 5.0
  • Provide Even Light Attenuation in the Visible Spectrum
  • SCHOTT NG Gray Glass Also Available
SCHOTT EasyLED Series Illuminators SCHOTT EasyLED Series Illuminators New
  • Ringlight, Backlight, and Spotlight Illuminators
  • Integrated Controllers for Intensity Adjustment
  • Designed for Easy Integration into Microscopy Systems
SCHOTT VisiLED UV Ringlights SCHOTT VisiLED UV Ringlights
  • Switch Between Bright-Field and UV Illumination
  • Maximum UV Illuminance up to 160 W/m2
  • Actively Controlled LED Temperature
  • Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)
Schott
×