eo_logo
  • Country/Region
  • cart   
 

Photonics West and BiOS 2020

  Schedule a Meeting   |     Register for Photonics West   

Edmund Optics® is excited to invite you to our booth at SPIE’s 2020 Photonics West Exhibition to experience how optics enable the future. Our product and application demonstrations will highlight nano-structured anti-reflective surfaces, a micro-camera array microscope, aspheric lenses, and more. Our staff of EO experts will be on site to assist you, walk you through demonstrations, and show you our new products. See event details below.

BiOS

2/1/20 – 2/2/20
San Francisco, CA | The Moscone Center
Booth #8406

Photonics West

2/4/20 - 2/6/20
San Francisco, CA | The Moscone Center
Booth #849 | Map
PW Booth EO
 

Product and Application Demonstrations

As technology and applications advance, the role of optics becomes more crucial to success. Our product demonstrations display how EO’s optics are being used in forward-thinking applications while also providing manufacturing insights.

Nebular™ Technology: Nano-Structured Anti-Reflective Surfaces

Nebular™ Technology: Nano-Structured Anti-Reflective Surfaces

See how the structured surfaces of Nebular™ Technology improve system throughput over traditional anti-reflective thin-film coatings in real time.

Micro-Camera Array Microscope

Micro-Camera Array Microscope

EO is teaming up with Ramona Optics to demonstrate their Micro-Camera Array Microscope that uses 24 custom EO machine vision lenses to capture cellular-level detail over hundreds of square centimeters.

How Well Do You Know an Asphere?

How Well Do You Know an Asphere?

This interactive quiz game gives participants the opportunity to demonstrate their aspheric lens knowledge. Winners will be entered for a chance to win a grand prize of $3,000 in Edmund Optics product or a first-article Aspheric Lens*.

*conditions apply
One-Stop-Shop!

One-Stop-Shop!

See the breadth of catalog parts that makes Edmund Optics a one-stop-shop for optical solutions, ranging from EO-manufactured optical components and assemblies to unique third-party products.

 

Speak with Our Experts

Alli Richter

Alli Richter

Product Support Engineer

Greg Hollows

Greg Hollows

VP, Imaging Business Unit

Gregg Fales

Gregg Fales

Sr. Product Line Manager

Jaylond Cotten-Martin

Jaylond Cotten-Martin

Vision Solutions Engineer

Jeff Morris

Jeff Morris

Solutions Engineer

Jeremy Govier

Jeremy Govier

Principal Engineer

Katie Schwertz

Katie Schwertz

Senior Design Engineer

Mary Turner

Mary Turner

Principal Engineer

Nathan Carlie

Nathan Carlie

Director of Research & Development
Nick Sischka

Nick Sischka

Manager of Sales Operations

Nitin Sampat

Nitin Sampat

Senior Vision Solutions Engineer
Tony Karam

Tony Karam

Product Line Manager

Many other EO experts will be in attendance. Stop by to meet the full team!

PW Booth EO
 

Presentations and Workshops

Wednesday, February 5 from 11:40 AM - 12:00 PM

An achromat made from a single optical material

Presented by: Nathan Carlie, Director of Research & Development

Components and Packaging for Laser Systems VI Conference


Wednesday, February 5 from 1:00 - 2:30 PM

Industry Workshop: Multi-Element Lens Design for Manufacturability

Presented by: Katie Schwertz, Senior Design Engineer

Location: Room 2009 (Level 2 West)

 

Featured Products

A wide variety of new products will be on display including TECHSPEC® λ/40 Aspheric Lenses, CA (Compact APS) Series Fixed Focal Length Lenses, Precision Aspheric Lenses, Windows with Nebular™ Technology, Cube Beamsplitters, and many more!

λ/40 Aspheric Lenses
TECHSPEC Logo
λ/40 Aspheric Lenses

Learn More
CA Series Fixed Focal Length Lenses
TECHSPEC Logo
CA Series Fixed
Focal Length Lenses

Learn More
Windows with Nebular™ Technology
TECHSPEC Logo
Windows with Nebular™ Technology
Learn More
Cube Beamsplitters
TECHSPEC Logo
Cube Beamsplitters

Learn More
 

Startup Challenge

Edmund Optics is proud to sponsor the SPIE Startup Challenge! In this competition, photonics entrepreneurs have five minutes to pitch their business for the chance to win $85,000 in cash, promotion, and other prizes.

Register
×