eo_logo
  • Country/Region
  • cart   
 
See all 12 Products in Family

23" White, LED Linear Light

×
Stock #83-859
C$1,208.25
Qty 1+
C$1,208.25
Volume Pricing
Request Quote
Note: This item requires accessories for use |  Learn More
Color:
White
Length (inches):
23.00
Width (inches):
2.27
Intensity Control Option:
No
Power Supply:
#87-355 required for operation
Type of Illumination:
LED Illuminator
Manufacturer:
Metaphase Technologies
Geometry:
Linear Array
Illumination Mode:
Constant

Regulatory Compliance

RoHS:

Product Description

23" and 48" illuminators require power supply #87-355

Technical Information

 
Dimensions 8" x 8" 14" x 14" 23" x 23" 48" x 48"
A 8.00" 13.93" 22.81" 45.72"
B 9.25" 15.18" 24.06" 46.97"
C 9.74" 15.69" 24.55" 47.46"
×