eo_logo
  • Country/Region
  • cart   
 
See all 169 Products in Family

25.4mm Dia. 405nm λ/2 Quartz Waveplate Multiple Order

×
Stock #83-924
C$407.70
Qty 1-5
C$407.70
Qty 6+
C$344.25
Volume Pricing
Request Quote
Retardance:
λ/2
Retardance Tolerance:
±λ/200
Retardance Order:
Multiple Order
Design Wavelength DWL (nm):
405
Clear Aperture CA (mm):
15.0
Diameter (mm):
25.40 +0.00/-0.25
Type:
Crystalline Waveplate
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10
Coating:
Laser V-Coat (405nm)
Construction:
Crystalline
Parallelism (arcsec):
0.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystal Quartz
Thickness (mm):
7.80 +0.00/-0.25
Temperature Coefficient (λ/°C):
0.0015

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

  • Zero Order and Multiple Order Waveplates
  • λ/4 and λ/2 Retardance
  • Mounted in Black Anodized Aluminum Frame
  • Zero Order Polymer Waveplates Also Available

Available in multiple order and zero order, Quartz Waveplates (Retarders) are ideal for a range of applications. Multiple order waveplates are ideal for applications where the wavelength deviates less than ±1% from the design wavelength of the waveplate. For applications with a greater than ±1% deviation, zero order waveplates are recommended due to their increased bandwidth and lower sensitivity to temperature change. To ease system integration, the fast axis is marked on the edge of the mount.

Laser Optics

×