eo_logo
  • Country/Region
  • cart   
 
See all 43 Products in Family

980nm High Performance Laser Line Filter 12.5mm Dia

High Performance Laser Line Bandpass Filters

×
High Performance Laser Line Bandpass Filters
Stock #47-496 Clearance
×
C$438.75
Qty 1+
C$438.75
Volume Pricing
Request Quote
Diameter (mm):
12.50 +0.0/-0.1
Center Wavelength CWL (nm):
980.00
Full Width-Half Max FWHM (nm):
3.72 - 6.86
Minimum Transmission (%):
>90
Optical Density OD (Average):
≥6.0
Coating:
Hard Coated
Blocking Wavelength Range (nm):
724 - 970 & 990 - 1333
Bandwidth (nm):
3.7
Clear Aperture CA (mm):
≥10
Surface Quality:
60-40
Angle of Incidence (°):
0 ±2
Beam Deviation (arcsec):
<11
Construction:
Mounted in Black Anodized Ring
Environmental Durability:
MIL-STD-810F Paragraphs 501.4, 502.4, and 507.4
Mount Thickness (mm):
3.5 ±0.1
OD 5 Blocking Wavelength Range (nm) :
724 - 970 & 990 - 1333
OD 6 Blocking Wavelength Range (nm):
902 - 965 & 995 - 1078
Physical Durability:
MIL-C-48497A Paragraphs 4.5.3.1, 4.5.3.2, 4.5.3.3, 4.5.4.2, and 4.5.5.3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Fluorescence N-BK7 or equivalent
Substrate Thickness (mm):
2.0 ±0.1
Temperature Dependence (ppm/°C):
<5
Transmitted Wavefront, P-V:
¼ @ 633nm
Type:
Bandpass Filter

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

  • Over 90% Transmission at Specified Laser Lines
  • Hard Coated Design
  • Designed for Laser Applications

Available for use with common gas and solid state lasers, High Performance Laser-Line Bandpass Filters are designed to offer maximum transmission of stimulated emission, while eliminating noisy spontaneous emission. These laser line filters are available at popular diode and Nd:YAG laser lines, including 532nm, 785nm, and 1064nm. High Performance Laser-Line Bandpass Filters are ideal for laser-based fluorescence instrumentation, Raman spectroscopy, or for analytical or medical laser systems. Due to their steep edges, High Performance Laser-Line Bandpass Filters are excellent complements to TECHSPEC® Notch Filters and Laser Line Longpass Filters.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 0.1 J/cm2 @ 532nm, 10ns.

Title  Type Compare Stock Number  Price Buy
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 C$129.60
Qty 10+ C$116.64 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-958 C$496.80
Qty 5+ C$471.96 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-955 C$302.40
Qty 5+ C$287.28 Request Quote
  • Contact Us
    ×
12.5/12.7mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #84-640 C$491.40
Qty 5+ C$442.26 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., SM05 Thin Mount, M4 Fixed #13-789 C$22.28
Qty 5+ C$21.20 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., SM05 Thin Mount, 8-32 Fixed #13-790 C$22.28
Qty 5+ C$21.20 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., L-Slot Direct Mount Fixed #36-416 C$64.80 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-417 C$107.33 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., Side Flange Direct Mount Fixed #36-418 C$64.80 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-850 C$105.30
Qty 5+ C$94.77 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-853 C$117.45
Qty 5+ C$105.70 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., Compact Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #34-720 C$117.45
Qty 5+ C$105.70 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., Compact Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #34-721 C$128.25
Qty 5+ C$115.43 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-865 C$52.65
Qty 10+ C$49.95 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., Top Adjust Kinematic Mount, Lead Screw Adjustable - Tip-Tilt #13-768 C$311.85
Qty 5+ C$296.26 Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., Top Adjust Kinematic Mount, Micrometer Adjustable - Tip-Tilt #13-769 C$334.80
Qty 5+ C$318.06 Request Quote
  • In Stock
    ×
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 C$74.25
Qty 10+ C$65.88 Request Quote
  • In Stock
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 C$179.55
Qty 5+ C$157.95 Request Quote
  • In Stock
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 C$468.45
Qty 5+ C$413.10 Request Quote
  • In Stock
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 C$120.15
Qty 10+ C$108.14 Request Quote
  • In Stock
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 C$120.15
Qty 10+ C$108.14 Request Quote
  • In Stock
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 C$129.60
Qty 10+ C$116.64 Request Quote
  • In Stock
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 C$179.55 Request Quote
  • In Stock
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 C$133.65
Qty 10+ C$120.28 Request Quote
  • In Stock
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 C$92.48
Qty 10+ C$81.68 Request Quote
  • In Stock
    ×
×