Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
25.40 35.00
Select Coating Coating Specification Stock Number Price Buy
Laser V-Coat (532nm) Rabs <0.25% @ 532nm #38-694 1 In Stock
C$323.40
Uncoated #38-624 9 In Stock
C$282.80
Laser V-Coat (1064nm) Rabs <0.25% @ 1064nm #38-721 2 In Stock
C$323.40
Laser V-Coat (266nm) Rabs <0.25% @ 266nm #38-646 7 In Stock
C$323.40
Laser V-Coat (355nm) Rabs <0.25% @ 355nm #38-671 16 In Stock
C$323.40