Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
9.00 18.00
Select Coating Coating Specification Stock Number Price Buy
UV-VIS (250-700nm) Rabs ≤1.0% @ 350 - 450nm
Ravg ≤1.5% @ 250 - 700nm
#49-259 Contact Us
×

C$209.24
Uncoated Uncoated #49-243 20+ In Stock
C$178.08
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #22-158 5 In Stock
C$206.28
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#22-178 4 In Stock
C$206.28
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #49-267 Contact Us
×

C$206.28
UV-AR (250-425nm) Rabs ≤1.0% @ 250 - 425nm
Ravg ≤0.75% @ 250 - 425nm
Ravg ≤0.5% @ 370 - 420nm
#49-251 20+ In Stock
C$209.24
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm #22-198 4 In Stock
C$209.24
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#63-824 14 In Stock
C$209.24