Beam Expanders | View All
New
Canopus® Reflective Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Canopus® Reflective Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- HR Coated for UV, Visible, and IR Applications from 250nm to 10μm
- Multiple Reflective Magnifications from 2X to 5X
- Monolithic Design for Reduced Thermal Effects and Simplified Alignment
- Manufactured Using Patented Diamond Turning Technique
Microscope Objectives | View All
ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Industry Leading 19 to 31mm Working Distance
- EO Designed and Manufactured for Focusing or Imaging Applications
- Actively Aligned for Optimal Performance
- Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
- TECHSPEC® High Performance ReflX™ Objectives Available
High Performance ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
- Streamlined Tapered Design for Added Clearance at 45° AOI
- Curved Spider Legs to Reduce Diffraction Effects
- TECHSPEC® Reflx™ Objectives Available

or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®