UV Protective Eyewear provides eye protection from ultraviolet radiation between 254 to 365nm while providing optimum light transmission in the visible. This protective eyewear can also block UVC light which is used for UV sanitization and disinfection with most germicidal lamps emitting a wavelength of 254nm. UV Protective Eyewear is available as spectacles or goggles and is ideal for providing eye protection while operating UV light sources and for UVC light sources during sanitation and disinfection applications. Both types of eyewear meet the performance standards of ANSI Z87.1-1989.
Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the industrial hygienist or the individual responsible for the safety program.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®