The FLIR Cx Series delivers compact, easy-to-use thermal imaging for industrial inspections, maintenance, and troubleshooting. With touchscreen operation, built-in flashlights, and rugged, drop-tested designs, these cameras are built for durability and fast on-the-job use. The C3-X (128 × 96 resolution) offers an affordable option for quick diagnostics and basic troubleshooting, while the C5 (160 × 120 resolution) provides greater image detail and higher temperature range for more advanced inspections. Both models feature built-in Wi-Fi for quick image sharing and reporting directly from the field. Lightweight, portable, and simple to operate, the Cx Series is ideal for technicians who need reliable thermal imaging that fits easily into daily workflows.
| Model | C3-X | C5 |
| Resolution | 128 × 96 (12,288 pixel) | 160 x 120 (19,200 pixel) |
| Temp Range | -20 to 300°C (-4 to 572°F) | -20 to 400°C (-4 to 752°F) |
| Thermal sensitivity | <0.07°C | <0.07°C |
Accuracy: At ambient temp. 15°C to 35°C (59°F to 95°F) and object temp. above 0°C (32°F), 0°C to 100°C (32°F to 212°F): ±3°C (±5.5°F); 100°C to 300°C (212°F to 572°F): ±3%
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act