The FLIR ONE Series delivers accessible, smartphone-based thermal imaging for a wide range of inspection and troubleshooting tasks. These lightweight cameras connect directly to your smartphone or, in select models, offer wireless connectivity for added flexibility in the field. The FLIR ONE Edge (80 × 60 resolution) is ideal for basic thermal checks, such as identifying heat loss, moisture issues, or electrical concerns around the home or job site. The FLIR ONE Pro (160 × 120 resolution) offers enhanced detail for contractors, inspectors, and service professionals who need greater image clarity. The FLIR ONE Edge Pro combines advanced resolution with wireless convenience and improved performance for more demanding inspections. With compact designs and affordable price points, the FLIR ONE Series makes thermal imaging simple to integrate into everyday workflows.
| Model | FLIR ONE® Pro | FLIR ONE® Edge | FLIR ONE® Edge Pro |
| Resolution | 160 x 120 (19,200 pixel) | 80 × 60 (4,800 pixel) | 160 x 120 (19,200 pixel) |
| Temp Range | -20 to 400°C (-4 to 752°F) | -20 to 120°C (-4 to 248°F) | -20 to 400°C (-4 to 752°F) |
| Thermal sensitivity | <0.07°C | <0.07°C | <0.07°C |
Accuracy: ±3°C (5.4°F) or ±5%, typical percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®