eo_logo
 
Product added to cart

FREE-SAT™ Presaturated Cleanroom Wipes

×
  • Presaturated with 70% Isopropyl Alcohol (IPA)|30% Deionized Water (DI)
  • Durable, Low-Lint Polypropylene Material
  • Suitable for Use in ISO Class 5 Through Class 8 Cleanrooms

FREE-SAT™ Presaturated Cleanroom Wipes are a convenient solution for wiping and cleaning in applications where low particulate generation is required. Pre-saturated with 70% IPA and 30% DI water, these wipes are bagged in a re-sealable container to preserve moisture and allow easy dispensing. FREE-SAT™ Presaturated Cleanroom Wipes feature clean-cut edges to prevent shedding/linting and are made from a tough and abrasion-resistant 100% polypropylene material. These wipes meet USP <797> and USP <800> wipe requirements, are suitable for use in ISO class 5 to 8 cleanrooms, and are available in 9” x 11” or 7” x 7” sizes.

Products

;