The Smart Vision Lights DoAll Light provides an all-in-one solution for machine vision lighting applications that require various wavelengths and illumination profiles. This light combines a dome, low and mid angle darkfield ring, RGBW ring, four-quadrant ring, and NIR ring light into one system. The included controller allows the user to program and save multiple illumination sequence variations for ease of use between inspections. The Smart Vision DoAll Light features RGB, white, and NIR illumination to address multiple application spaces. This versatile illuminator includes all required components for operation, including the controller, power supply, power & ethernet cables, URCap USB stick with software, and mounting hardware. The DoAll Light's compact size allows for easy integration into smaller electronic assembly inspection systems or for use in large-scale automatic and logistics applications.
| Color | Dominant Wavelength | Irradiance | OverDrive™ Irradiance | Illuminance | OverDrive™ Illuminance |
| Red | 625 nm | 1.4 mW/cm² | 10.6 mW/cm² | 2,469 lux | 18,300 lux |
| Green | 533 nm | 1.9 mW/cm² | 9.5 mW/cm² | 10,420 lux | 51,900 lux |
| Blue | 484 nm | 2.5 mW/cm² | 14.1 mW/cm² | 2,860 lux | 15,900 lux |
| White | 556 (5443 K) | 2.8 mW/cm² | 17.6 mW/cm² | 8,960 lux | 57,100 lux |
| IR | 850 nm | 8.2 mW/cm² | 36.6 mW/cm² | N/A | N/A |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®