
Teledyne Photometrics Moment USB 3.2 Cameras measure just 50 × 40 × 42 mm and operate with a single high-speed USB 3.2 Gen 2 cable. This allows seamless integration into space-limited microscope systems and complex multi-device workflows. These cameras feature a low-read-noise CMOS sensor coupled with a true global shutter, achieving high-speed imaging at up to 50 fps with 12-bit depth. Teledyne Photometrics Moment USB 3.2 cameras are ideal for demanding applications such as live-cell imaging, light-sheet microscopy, and super-resolution microscopy. These cameras include Teledyne's proprietary-designed software platforms, Beacon and PVCAM, for optimizing camera performance and ease of system integration.
The Moment delivers quantitative measurements and optimizes image quality by suppressing hot pixels and patterns common to industrial devices.
Combined with low dark noise and optimized linearity the Moment gives high quality images in low light situations.
Global shutter minimizes the complexity of illumination control, simplifying your imaging setup. Collect all the light that comes your way without the dead time, artefacts and synchronization issues of a rolling shutter device.
Measuring just 50 mm x 40 mm x 42 mm, the Moment is truly compact. Over 3 times smaller than other CMOS devices on the market, the Moment can fit easily into existing instruments, or minimize the footprint of your new device.
The Moment utilizes the simple, versatile and high-speed USB 3.2 Gen 2 – 10 GBit/s interface to deliver 50 fps full frame. What’s more, both data and power are provided by the same cable, simplifying integration.
Interfacing and integration is simple with the Moment. With its compact design and single cable interface, hardware integration is straightforward. And with onboard triggering, combined with Windows and Linux support, communicating with a camera has never been easier.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®