Visible Metalens Plates are designed with an innovative nanostructure design to manipulate and focus light, offering a highly compact and high-performance alternative to traditional curved lenses. Featuring ultra-thin Eagle XG substrates, these lens plates are available for 532nm and 632nm design wavelengths in a range of focal lengths. These metalenses are available in a single lens construction, where an individual metalens is centered on the plate and surrounded by an absorptive aperture to reduce stray light, or an array construction, where one of each of the four smaller Metalenses are arranged on a single plate for versatility. Visible Metalens Plates are ideal for low SWaP, LIDAR, imaging, and beam shaping applications.
Note: The Metalens surface is very delicate, and contact should be avoided during cleaning and handling. Visible Metalens Plates should be cleaned only using compressed air.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®