Ocean Optics Spectrometer Patch Cords
- Connects Directly with Ocean Optics Spectrometers & Accessories
- Broad Wavelength Coverage: VIS–NIR, SR, and XSR Fibers Optimized for 180–2100 nm
- Solarization-Resistant Fibers Maintain Signal Accuracy Under Harsh UV
- Multiple Jacketing Choices for Durability and Tight Bend Radius Needs
(2+1)×1 Multimode Pump and Signal Combiners
- Combine Two Laser Pump Sources and One Signal into One Output Fiber
- Wavelength Insensitive with High Power Transfer Efficiency
- Preservation of Modal Content
1x2 Single Mode (SM) Fiber Splitters/Couplers
- 980, 1064, or 1550nm Narrowband Center Wavelength Options Available
- 50:50, 75:25, 90:10, or 99:1 Coupling Ratio Options Available
- FC/APC Connectorized for Easy Integration
Bare Optical Fiber Strands
- Single Mode and Polarization Maintaining Options
- 5, 10, and 20m Lengths
- Transmission Options from 450nm to 1625nm
High Power Multimode Fiber Optic Patchcords
- Low-OH Silica Core, 0.22 Numerical Aperture (NA)
- SMA Connector and Standardized 2m Length
- 380 – 2200 Wavelength Range
Single Mode Fiber Optic Patchcords
- FC/PC, FC/APC, and Hybrid Terminated Connectors
- Patchcords for Wavelengths from 450 – 1650nm
- 1m, 2m and 5m Standardized Lengths Available
Polarization Maintaining Fiber Optic Patchcords
- FC/PC, FC/APC, and Hybrid Terminated Connectors
- Patchcords for Wavelengths from 460 – 1625nm
- Polarization Extinction Ratios up to 25dB
- 1m and 2m Standardized Lengths Available
High Extinction Ratio Polarization Maintaining Fiber Optic Patchcords
- FC/PC, FC/APC, or Hybrid Terminated Connectors
- Patchcords for Wavelengths from 970 – 1625nm
- Extinction Ratios up to 33 dB
- Ideal for Use with 980, 1064, 1310, and 1550nm IR Lasers
Multimode Fiber Optic Patchcords
- UV/VIS and VIS/NIR Versions Available
- FC Connector Compatible with Spatial Filters
- FC Connector Compatible with Fiber Alignment Mounts
- FC and SMA Connector Options
Multimode Buffered Fiber Optics
UV/VIS Optical Fibers
- High OH Content
- Fused Silica Core
- Stepped Index
- Multimode Fiber
VIS/NIR Optical Fibers
- Low OH Content
- Ideal for Use with NIR Diode Lasers
- Fused Silica Core
- Stepped Multimode Fiber
Fiber Optic Image Conduits
- Fused Glass Optical Fiber Rods with Ground and Polished Faces
- Coherent Arrangement of Fibers Relays Images
- Rigid Rods Bend Under Heat to Almost Any Orientation
Fiber Optic Tapers and Faceplates
- Coherent Arrangement of Fibers
- Made with EMA Fibers to Absorb Light
- Round-to-Round or Round-to-Rectangular Tapers Types Available
LightPath® Fiber Optic Collimators
- Easy to Integrate
- Models for FC/PC, FC/APC, and SMA Connections Available
- Four Wavelength Ranges Covering 350-1600nm
Focusable Collimators
- Can Be Coupled to Standard 0.22 NA Fiber Optic Cables
- Options Available for UV-VIS or VIS-NIR
- Multiple Focal Length or Aperture Options
Fiber Connector Adapters
- Female Connectors on Both Ends
- Extend Fiber Patchcord Length
- Brass Construction
Fiber Optic Alignment Mounts
- FC Fiber Connection
- Two Axis Linear Movement for Precise Fiber Alignment
- Optional Kinematic Tilt Version
- Posts and Post Holders Required for Mounting
Fiber Optic Cutting Block
- Cleaves Jacketed and Unjacketed Fiber
- Accepts Fiber up to 3300μm Diameter
- Blade Included
Optical Fiber Hot Knife
- Heated Blade for Optical Fiber Cutting
- Yields Fine Terminations
- Includes Fiber Optic Cutting Block
Norland Index Matching Liquid (IML) 150
- 1.52 Index of Refraction at 589nm
- Ideal for Temporary Fiber Slicing
- 6g or 30g Preloaded Syringes
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®