eo_logo
 
Product added to cart

100mm Travel, High Vacuum (10-6 Torr) Motorized Linear Stage, Integrated Controller

See More by Zaber™
×
Stock #74-700 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,374.40
Volume Pricing
Qty 1+ C$9,374.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
No
Manual Control/ LED Indicators:
No/Yes
Manufacturer:
Zaber Technologies Inc.
Model Number:
X-LSM100A-SV2T9
Note:
Requires Accessory Kit, #75-301, for operation.
Type of Motor:
2-Phase Stepper

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Needle Roller Bearing
Stage Size (mm):
224.2 x 152.0
Travel (mm):
101.6
Accuracy (μm):
20
Backlash (μm):
<12
Height (mm):
21.4
Load Capacity (kg):
10
Load Capacity (N):
100
Repeatability (μm):
<3
Speed (mm/s):
0.000029 - 24
Thrust (N):
35
Weight (kg):
0.43

Optical Properties

Resolution (μm):
0.047

Electrical

Current (mA):
350
Maximum Operating Current (mA):
350

Hardware & Interface Connectivity

Type of Drive:
Lead Screw
Power Supply:
24-48 VDC; Power Supply w/US Plug found in accessories kit, #75-301
Computer Interface:
RS-232, USB

Material Properties

Vacuum Compatibility:
High vacuum (10-6 Torr)

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Accuracy, 25mm, 50mm, 100mm, and 200mm Travel Options
  • Integrated Motor and Controller
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
  • Easily Configurable in X-Y or X-Y-Z Configurations
  • Vacuum-Compatible Options

Zaber™ High Precision Motorized Stage Systems are computer-controlled, self-contained linear stages that include a stepper motor and built-in controller. Zaber™ High Precision Motorized Stage Systems can connect directly to a computer’s RS-232 port, while the included software provides an easy method for controlling travel distance or position. Additionally, the manual control potentiometer permits smooth manual movement. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: A bottom adapter plate (sold separately) is required for mounting to a standard metric or English breadboard. A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Use Top Adapter Plate #68-644 to Mount 70mm TECHSPEC® Stages.

Technical Information