eo_logo
 
Product added to cart

>100mW, PM Fiber, YDFA

×
Stock #75-540 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,450.00
Volume Pricing
Qty 1+ C$9,450.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
USB Type-A to Type-B Cable

Physical & Mechanical Properties

Dimensions (inches):
11 x 3 x 8
Weight (lbs):
2 lbs

Optical Properties

Wavelength Range (nm):
1025 - 1075

Electrical

Gain (dB):
> 28 dB
Noise Level:
< 8 dB (1064 nm)

Hardware & Interface Connectivity

Connector:
USB Type-B Connector
Power Supply:
IEC Connector
Computer Interface:
USB 2.0 Compatible
Interface:
Optical Encoder with Knob

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Erbium (EDFA) or Ytterbium (YDFA) Doped Fiber Amplifier Options
  • 1530 - 1565nm or 1025 - 1075nm Wavelength Options
  • Manual and Digital (USB) Control

EDFA and YDFA Fiber Amplifiers are turnkey, bench-top Erbium (Er) or Ytterbium (Yb) doped fiber amplifiers operating within wavelength ranges of 1530 - 1565nm or 1025 - 1075nm, respectively. These amplifiers offer high-gain, low-noise amplification optimized for C-band and L-band optical communication systems with an up to >100mW output power. Able to be controlled directly from the front panel or via USB connection allowing for increased flexibility, these amplifiers are available in single mode (SM) or polarization maintaining (PM) configurations. EDFA and YDFA Fiber Amplifiers offer highly functional and intuitive control features enabling users to deploy the amplifier in various environments including research and development and automated manufacturing floors. These amplifiers are ideal for dense wavelength division multiplexing (DWDM), optical sensing, and fiber telecommunications.