eo_logo
 
Product added to cart

101.6 x 101.6mm High Intensity 850nm, LED Backlight (Recertified 05-P)

See More by Advanced Illumination
Advanced Illumination High Intensity LED Backlights

Advanced Illumination High Intensity LED Backlights

×
Stock #28-760-RCD-05P Recertified 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$671.86
Volume Pricing
Qty 1+ C$671.86 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
BL2-0404850IC
LED Lifetime (hours):
50,000
Number of Channels:
4
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Uniformity (%):
±6 over Illuminated Area (Dependent on Working Distance)
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
101.6 H x 101.6 W x 24.1 D

Optical Properties

Color:
IR
Wavelength (nm):
850

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 to 60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Provides Intense, Even Illumination
  • Low Profile Design
  • Multiple Active Area Options Available

Advanced Illumination LED Backlights provide intense, even illumination over a range of active areas. Featuring a 50,000-hour product lifetime and a projected light distribution of ±6% over the illuminated area, these lights are ideal for a range of industrial applications. These LED backlights feature a low-profile design with multiple active area options available. Advanced Illumination LED Backlights are offered in white, blue, green, red, and infrared. The backlights are available in 72 H x 72 W x 12 D size, or 123 H x 123 W x 19 D size. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.