eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1060nm, 76.2mm Dia. x 12.7mm Thickness, Ultrafast Laser Mirror

×
Stock #73-722 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,148.00
Volume Pricing
Qty 1+ C$1,148.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Thickness (mm):
6.35 ±0.20
Diameter (mm):
76.20 +0.00/-0.10
Clear Aperture (%):
90
Back Surface:
Commercial Polish
Parallelism (arcmin):
<3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
10-5
Angle of Incidence (°):
45
Coating:
Ultrafast (1010-1110nm)
Design Wavelength DWL (nm):
1060
Wavelength Range (nm):
1010 - 1110
Surface Flatness (P-V):
λ/8
Coating Specification:
R(avg) S & P >99.90% @ 1060nm @ 45° AOI R(avg) >99.7% @ 1010 - 1110nm @ 45° AOI
Coating Type:
Dielectric
GDD Specification:
±10 fs2 @ 1010 – 1110nm @ 45° AOI (s-pol) ±30 fs2 @ 1030 – 1090nm @ 45° AOI (p-pol)

Environmental & Durability Factors

Durability:
MIL-PRF-13830B

Regulatory Compliance

Certificate of Conformance:

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

    • GDD as Low as ±20fs2 at Design Wavelength Range
    • Greater than 99.9% Reflectivity
    • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers

    TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors feature a multilayer dielectric coating on fused silica substrates for excellent reflectivity of greater than 99.9%, and low coefficient of thermal expansion, making them ideal for ultrafast beam transport applications. These mirrors have a group delay dispersion (GDD) of near zero at their design wavelength range, minimizing dispersion of the reflected beam. TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors are ideal for utilizing the first and second harmonic of Ti:sapphire and Yb:doped lasers for applications such as laser machining and welding.  

    Note: Please contact us if your application requires a TECHSPEC Low GDD Ultrafast Mirror with a custom wavelength, angle, or size.

    ;