eo_logo
 
Product added to cart

1064nm, 195-205mm Focal Length, Metalens

×
Stock #75-309 New 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,281.00
Volume Pricing
Qty 1+ C$1,281.00 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Clear Aperture CA (mm):
10
Diameter (mm):
25.40
Thickness (mm):
0.45

Optical Properties

Coating:
AR Coating (1064nm)
Design Wavelength DWL (nm):
1064
Effective Focal Length EFL (mm):
200.00
Focus Range (mm):
10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate
Spot Size (μm):
< 50

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Depth of Focus Range Options of 195 – 205mm and 49.75 – 50.25mm
  • Flat Profile, Ultrathin 0.45mm Thickness
  • 808, 1030, and 1064nm Options Available

Extended Depth of Focus (EDOF) Metalenses are engineered to leverage subwavelength nanostructures to achieve full wavefront control for 808, 1030, and 1064nm optical systems. Utilizing a 0.45mm thickness, these metalenses can replace bulky multi-element assemblies or axicons with a single planar element allowing for miniaturization of imaging and sensing systems. These metalenses feature either a 200mm focal length while maintaining a <50µm spot size from 195 – 205mm or 50mm focal length while maintaining a <15µm spot size from 49.75 – 50.25mm. Extended Depth of Focus (EDOF) Metalenses are ideal for laser cutting, laser marking, and beam shaping applications while also being compatible with ultrafast femtosecond lasers.

Note: Extended Depth of Focus (EDOF) Metalenses are very thin, and the nanostructure should never be touched or in contact with other surfaces. Use gloves or finger cots when handling the optic. To clean the parts, rinse with demineralized water and dry under ionized air flow.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.