eo_logo
 
Product added to cart

(1+1)x1 Fiber Pump and SM Combiner

(1+1)x1 Multimode Pump and Signal Combiners

×
Stock #91-306 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$420.00
Volume Pricing
Qty 1+ C$420.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Fiber Cable Type:
Signal Input/Output Fiber: 10/130 SM double cladding fiber
Pump Fiber: 105/125 MM fiber

Physical & Mechanical Properties

Length of Fiber (m):
1

Optical Properties

Signal Wavelength Range (nm):
1040 - 1080
Pump Wavelength Range (nm):
800 - 1000
Return Loss (dB):
>45

Performance

Pump Transmission Efficiency (%):
>92
Handling Power (Per Port):
50

Hardware & Interface Connectivity

Insertion Loss (dB):
<0.2 (Typ)

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +70
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Combines Laser Pump Sources and One Signal into One Output Fiber
  • Wavelength Insensitive with High Power Transfer Efficiency
  • Preservation of Modal Content

Multimode Fiber Pump and Signal Combiners integrate high-power pump lasers and low-power signal lasers into a single optical fiber, ensuring efficient energy transfer, brightness preservation, and excellent optical performance. Designed for easy system integration, the combiners support compact packaging and seamless incorporation into fiber laser and amplifier systems. Multimode Fiber Pump and Signal Combiners include a heat sink package and a built-in port for temperature monitoring. These combiners are ideal for co- and counter-pump configurations and for fiber laser and laser power amplifier applications in industrial, military, medical, and telecommunications markets.

Note: Contact us for custom configuration options as these combiners can be tailored to support a wide range of power levels, input configurations, and fiber types.