eo_logo
 
Product added to cart

1/2" CCD NIR (1460-1600nm) Analog Camera, EIA (Recertified 05-P)

1460-1600nm Near-Infrared Camera (Front)

1460-1600nm Near-Infrared Camera (Front) 1460-1600nm Near-Infrared Camera (Back)
×
Stock #56-567-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,346.12
Volume Pricing
Qty 1+ C$2,346.12 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
NIR Camera
Stock No. of Recommended Capture Board:
#64-885 Imperx PCMCIA
Manufacturer:
Scintacor

Physical & Mechanical Properties

Dimensions (mm):
64.6 x 34 x 37 (includes connectors and lens mount)
Weight (g):
90
Housing:
Full

Optical Properties

Spectral Response (nm):
1460 - 1600

Sensor

Pixel Size, H x V (μm):
8.4 x 9.8
Pixels (H x V):
768 x 494
Sensing Area, H x V (mm):
6.4 x 4.8
Type of Sensor:
Interlaced CCD
Exposure Time:
1/60 - 1/100,000s
Gamma:
1.41
Signal Format:
EIA
Sensor Format:
1/2"
Dynamic Range (dB):
Not Specified
Resolution (Megapixels):
0.3000000000

Performance

Minimum Sensitivity:
<1μJ/cm2 @ 1550nm

Electrical

Power Consumption (W):
Not Specified

Hardware & Interface Connectivity

Connector:
Analog, BNC
Power Supply:
Separate Power Supply (Included)
Synchronization:
Internal
Interface:
Analog
Power Requirement:
12 V DC, 160 mA
Interface Port Orientation:
Back Panel
GPIOs:
N/A
GPIO Connector Type:
None

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 (Integrated into Housing)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +40
Storage Temperature (°C):
Not Specified

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Details

  • Low Cost
  • Compact Size
  • Standard Analog Video Output
  • High Speed Electronic Shutter

This near IR camera utilizes a high resolution CCD array that has been specially treated with a phosphor coating. The result is a camera that has an effective response between 1460nm to 1600nm at a cost much lower than seen with other detector technologies. The high-speed electronic shutter allows for easy attenuation of high-level signals often associated with laser applications. Features a maximum CW power saturation of 100mW/cm2 at 1550nm. The camera is ideal for applications including laser alignment, telecommunication testing, as well as inspection. While standard CCD lenses can be utilized in the near IR, their optical designs and coating are generally not optimized for this region of the spectrum. We recommend video lenses designed specifically for the near IR region.

;