eo_logo
 
Product added to cart

12" x 12" Case (14 Bags) Nova-Tech Dry Wipes

×
Stock #90-225 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,253.00
Volume Pricing
Qty 1+ C$1,253.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Number of Sheets:
2100 (14 Bags of 150 Sheets)
Note:
Meets USP <797> and USP <800> wipe requirements

Physical & Mechanical Properties

Dimensions (inches):
12 x 12

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ultra-Low Particle Generation Polycellulose Fabric
  • Suitable for Use in ISO Class 5 Through Class 8 Cleanrooms
  • Tough, Absorbent, and Autoclavable

NOVA-TECH™ Dry Non-Sterile Cleanroom Wipes are ideal for a range of cleaning and wiping applications where avoidance of particulates is paramount. Made from a hydroentangled, non-woven polycellulose material, these wipes are free of bonding agents, adhesives, or chemical additives and offer a durable and absorbent solution for cleanroom use. NOVA-TECH™ Dry Non-Sterile Cleanroom Wipes meet USP <797> and USP <800> wipe requirements and are suitable for use in ISO class 5 to 8 cleanrooms. These wipes are available in 4” x 4” or 12” x 12” sizes, feature double-bag packaging, and are steam autoclavable for sterilization upon opening.

;