eo_logo
 
Product added to cart

Photometrics Moment USB 3.2 Camera, 1T-01-MOMENT-MONO

×
Stock #90-393 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,980.00
Volume Pricing
Qty 1+ C$7,980.00 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
1T-01-MOMENT-MONO
Manufacturer:
Teledyne Photometrics
Camera Series:
Moment
Note:
Includes:
USB Interface Card
USB cable
(2) single-line MMCX trigger cables
USB memory device containing PVCAM library and drivers
Quick Installation Guide

Physical & Mechanical Properties

Dimensions (mm):
40 x 42 x 50
Weight (g):
96
Housing:
Full

Optical Properties

Wavelength Range (nm):
300 - 1100

Sensor

Sensor Format:
1.1"
Resolution (Megapixels):
7.00
Frame Rate (fps):
51.00
Pixels (H x V):
3,200 x 2,200
Sensing Area, H x V (mm):
14.4 x 9.9
Imaging Sensor:
Sony-Based
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
12μs- 1s
Dynamic Range (dB):
72

Hardware & Interface Connectivity

Connector:
USB 3.2 Gen 2
Power Supply:
Power over USB
GPIOs:
1 configurable input, 1 configurable outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
BNC

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
(1) M3 x 0.5 thread per side

Environmental & Durability Factors

Operating Temperature (°C):
0 to 30
Storage Temperature (°C):
–20 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ultra-Compact CMOS
  • Low Noise, High Speed Imaging
  • True Global Shutter
  • Scientific Cameras for High Sensitivity Microscopy Applications

Teledyne Photometrics Moment USB 3.2 Cameras measure just 50 × 40 × 42 mm and operate with a single high-speed USB 3.2 Gen 2 cable. This allows seamless integration into space-limited microscope systems and complex multi-device workflows. These cameras feature a low-read-noise CMOS sensor coupled with a true global shutter, achieving high-speed imaging at up to 50 fps with 12-bit depth. Teledyne Photometrics Moment USB 3.2 cameras are ideal for demanding applications such as live-cell imaging, light-sheet microscopy, and super-resolution microscopy. These cameras include Teledyne's proprietary-designed software platforms, Beacon and PVCAM, for optimizing camera performance and ease of system integration.