eo_logo
 
Product added to cart

Photometrics Retiga E7 USB 3.2 Camera 1T-01-RET-E7-M-C

×
Stock #90-394 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$12,250.00
Volume Pricing
Qty 1+ C$12,250.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
1T-01-RET-E7-M-C
Manufacturer:
Teledyne Photometrics
Camera Series:
Retiga E
Note:
Includes:
USB 3.2 Gen 2 Cables
USB 3.2 Gen 2 Interface Card
12V/ 5A power supply with international power cord set
(2) Single-line MMCX trigger cables
USB memory device containing PVCAM library and drivers
Quick Installation Guide
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
86 x 86 x 89
Weight (g):
800
Housing:
Full

Optical Properties

Wavelength Range (nm):
300 - 1100

Sensor

Sensor Format:
1.1"
Resolution (Megapixels):
7.00
Frame Rate (fps):
51.00
Pixels (H x V):
3,200 x 2,200
Sensing Area, H x V (mm):
14.4 x 9.9
Imaging Sensor:
Sony-Based
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12, 16 bit
Exposure Time:
Up to an hour
Dynamic Range (dB):
83

Hardware & Interface Connectivity

Connector:
USB 3.2
Power Supply:
GPIO with #90-399
GPIOs:
1 configurable input, 3 configurable outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
BNC

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
(1) ¼–20 thread per side

Environmental & Durability Factors

Operating Temperature (°C):
0 to 30
Storage Temperature (°C):
–20 to 60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Long Exposure CMOS (Over 60 Minutes)
  • Feature Extended Dynamic Range (EDR)
  • Dual Imaging Modes for Flexibility
  • Scientific Cameras for High Sensitivity Microscopy Applications

Teledyne Photometrics Retiga E USB Cameras feature ultra-low dark current (<0.001 electrons/pixel/second), enabling exposure times of over an hour for low-light and long-duration imaging. The cameras feature EDR mode, which combines a large full-well capacity with low read noise to capture both intense and weak signals in the same image. The Retiga E series offers dual imaging modes; a long exposure mode enables ultra-sensitive, low-light imaging, and a fast capture mode for high-speed acquisition. The dual modes provide flexible performance for both static and dynamic scientific applications. Teledyne Photometrics Retiga E USB Cameras are ideal for time-lapse imaging in cell colony growth, fluorescence microscopy, and bioluminescence/chemiluminescence imaging. These cameras include Teledyne's proprietary-designed software platforms, Beacon and PVCAM, for optimizing camera performance and ease of system integration.