eo_logo
 
Product added to cart

1x2 Fiber Coupler, 1064nm, 50:50,FC/APC

×
Stock #75-487 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$361.20
Volume Pricing
Qty 1-4 C$361.20 each
Qty 5-9 C$325.08 each
Need More? Request Quote
Product Downloads

Specifications

General

Fiber Cable Type:
Hi1060 fiber, 900μm loose tube
Optical Power (mW):
300 (Max)

Physical & Mechanical Properties

Length of Fiber (m):
1.00

Optical Properties

Center Wavelength CWL (nm):
1,064.00
Bandwidth (nm):
±15
Coupling Ratio:
50% / 50% (Port 1/Port 2 & 3)

Hardware & Interface Connectivity

Connector:
FC/APC
Insertion Loss (dB):
3.9 (Port 1 & 2, Max)
3.9 (Port 1 to 3, Max)
Loss (dB):
Max. Excess Loss: 0.4

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +70
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 980, 1064, or 1550nm Narrowband Center Wavelength Options Available
  • 50:50, 75:25, 90:10, or 99:1 Coupling Ratio Options Available
  • FC/APC Connectorized for Easy Integration

1x2 Single Mode (SM) Fiber Splitters/Couplers allow for a single fiber input to be split into two outputs or for multiple inputs to be combined into one output. These narrowband couplers feature center wavelengths of 980, 1064, or 1550nm with coupling ratios of 50:50, 75:25, 90:10, or 99:1. 1x2 Single Mode (SM) Fiber Splitters/Couplers are rated for use in systems with optical powers up to 300mW and are terminated with FC/APC Connectors. These couplers are ideal for applications that require light to be split from a single input into two outputs at a specific, narrow wavelength range and coupling ratio.

Note: Please contact us for Custom Wavelength, Coupling Ratio, and Connector Options.