eo_logo
 
Product added to cart

200 x 260mm Sheet of Diffuse Mirror Foil, Standard Adhesive

×
Stock #75-453 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$443.52
Volume Pricing
Qty 1+ C$443.52 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
DM-20X26-1
Type:
Standard Adhesive

Physical & Mechanical Properties

Dimensions (mm):
200 x 260
Foil Thickness (μm):
100
Adhesive Thickness (μm):
60

Optical Properties

Coating:
ACKTAR DIFFUSIVE MIRROR
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Stainless Steel
Coating Thickness (μm):
<5
Wavelength Range (μm):
0.4 - 19

Environmental & Durability Factors

Operating Temperature (°C):
-196 to +350
Abrasion Resistance:
Moderate

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Highly Lambertian Reflectance
  • 90% Average Total Hemispherical Reflectance Between 0.4 to 17µm
  • Standard, Low Outgassing, and No Adhesive Options Available

Acktar Diffusive Mirror Foils features an average Total Hemispherical Reflection exceeding 90% from 0.4 to 17µm wavelengths. These foils are available in 20 x 26cm or 20 x 500cm sheets, with either standard, low outgassing, or no adhesive options. Engineered to be flexible and lightweight, these foils maintain consistent performance over a wide range of temperature and humidity levels. Acktar Diffusive Mirror Foils feature a nearly ideal Lambertian, diffuse reflectance across a broad spectral range, with a flat response in the VIS, NIR, and IR spectra. These foils are 100% inorganic and are PFAS substance free, making them ideal for laboratory, clean room, vacuum, and space applications.

Note: Please contact us for more information on other forms, such as rolls, tapes, or die-cuts.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.