eo_logo
 
Product added to cart

200nm UV 1.6MP USB 3.1 Camera

200nm UV 1.6MP USB 3.1 Camera

200nm UV 1.6MP USB 3.1 Camera

200nm UV 1.6MP USB 3.1 Camera 200nm UV 1.6MP USB 3.1 Camera - Kit
×
Stock #73-855 New 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,314.00
Volume Pricing
Qty 1+ C$6,314.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
UV Camera
Manufacturer:
Scintacor
Spectrum:
UV

Physical & Mechanical Properties

Dimensions (mm):
27 x 27 x 14.5
Weight (g):
20
Housing:
Full

Sensor

Sensor Format:
1/2.9"
Resolution (Megapixels):
1.60
Frame Rate (fps):
60.00
Pixels (H x V):
1,440 x 1,080
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
4.97 x 3.73
Imaging Sensor:
Sony IMX296
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
10 bit
Exposure Time:
29 µs to 30 sec
Dynamic Range (dB):
66.03

Electrical

Power Consumption (W):
2.2

Hardware & Interface Connectivity

Interface:
USB 3.1
Connector:
USB 3.1
Power Supply:
Power over USB
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 1 non-isolated bi-directional, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
7-pin JST

Threading & Mounting

Mount:
CS-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to 50
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for a Variety of Ultraviolet (UV) Imaging Applications
  • 200nm Designed Wavelength
  • Phosphor Coated Camera Sensor
  • Includes Camera, Cable, and Easy-to-Use Software
  • NIR Versions Available

CamUV 200nm UV USB 3.1 Cameras are designed with phosphor-based scintillators, allowing the camera to image in the ultraviolet (UV) at wavelengths as low as 200nm. This compact 27 x 27 x 14.5mm CS-mount camera offers a resolution of 1440 x 1080 pixels and a pixel size of 3.45μm, allowing this camera to ensure sharp, high-resolution imaging for even the most detailed applications. CamUV 200nm UV USB 3.1 Cameras ship with the camera, a cable, software on a USB drive, and a quick start guide to facilitate setup. These cameras are an ideal solution for a variety of applications, including UV laser beam profiling, machine vision, general UV detection, and product quality monitoring.

Calibration Services