eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm Dia., 3mm Thick, 1 Side VIS-NIR Sapphire Window

Single-Side AR-Coated Sapphire Windows

Single-Side AR-Coated Sapphire Windows

×
Stock #90-038 New 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$154.00
Volume Pricing
Qty 1-24 C$154.00 each
Qty 25-50 C$123.20 each
Qty 51-99 C$115.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Clear Aperture CA (mm):
18
Diameter (mm):
20.00 ±0.05
Diameter Tolerance (mm):
±0.05
Thickness (mm):
3.00 ±0.05
Parallelism (arcmin):
≤3.5
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Poisson's Ratio:
0.27
Young's Modulus (GPa):
435
Knoop Hardness (kg/mm2):
1,900.00

Optical Properties

Coating:
VIS-NIR (400-1000nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Index of Refraction (nd):
1.77
Surface Quality:
80-50
Abbe Number (vd):
72.24
Birefringence (no-ne):
0.008 for Visible Light Orthogonal to Optical Axis
Axis Orientation:
Random
Coating Specification:
Ravg ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Wavelength Range (nm):
400 - 1000

Material Properties

Density (g/cm3):
3.97
Coefficient of Thermal Expansion CTE (10-6/°C):
8.8

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Combines the High Transmission of an AR-Coating with the Ruggedness of Sapphire
  • Ideal for Applications Where High Environmental Resistance is Required
  • Uncoated Surface can Withstand Intensive Cleaning and Abrasion

TECHSPEC® Single-Side AR-Coated Sapphire Windows feature a durable single-crystal sapphire substrate with an Anti-Reflection coating on one side for improved performance. The single-surface coating combines the benefits of higher transmission with the hardness, strength, and chemical resistance of sapphire. These windows are available in VIS-NIR (400-1000nm) or VIS-EXT (350-700nm) single-sided coating options. TECHSPEC® Single-Side AR-Coated Sapphire Windows can be used with the uncoated surface facing outwards to resist abrasion or harsh chemicals, ensuring the coated surface is not exposed to conditions that may cause damage and reduce performance. These windows are ideal for applications in food or healthcare where intensive cleaning is necessary.

;