eo_logo
 
Product added to cart

20X Objective, CFI Plan Apo Lambda

See More by Nikon
×
Stock #90-614 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,885.00
Volume Pricing
Qty 1+ C$3,885.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MRD00205
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
1.25
Length excluding Threads (mm):
55.15
Maximum Diameter (mm):
32.5
Weight (g):
181

Optical Properties

Compatible Cover Glass Thickness (mm):
0.17
Horizontal Field of View, 1/2" Sensor:
0.32
Horizontal Field of View, 2/3" Sensor:
0.44
Magnification:
20X
Numerical Aperture NA:
0.75
Working Distance (mm):
1
Field Number (mm):
25
Parfocal Length (mm):
60.06
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Optimized Image Softness for Natural Contrast
  • Chromatic Aberration Correction
  • Ideal for Bioscience Research

Nikon CFI Plan Apochromatic Lambda Objectives are engineered with controlled internal reflections that soften images, enhancing tonal smoothness and reducing harsh micro-contrast. These objectives transmit from UV to NIR to deliver clear, high-contrast images, especially for multi-color fluorescence live cell imaging featuring dyes with longer wavelengths that are less phototoxic to living specimens. The advanced apochromatic design provides industry-leading chromatic aberration correction, allowing for accurate color reproduction and sharp detail across the visible spectrum. Nikon CFI Plan Apochromatic Lambda Objectives visualize minute structures and dynamic processes in living cells and organisms, making them ideal for bioscience research.

;