eo_logo
 
Product added to cart

24V, 10A Power Supply with Tinned Leads

×
Stock #75-575 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$378.00
Volume Pricing
Qty 1+ C$378.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Manufacturer:
Advanced Illumination

Electrical

Output Current (A):
10

Hardware & Interface Connectivity

Output Voltage (V):
24

Regulatory Compliance

Certificate of Conformance:

Product Details

  • IP67 For Dust and Debris Protection
  • High Intensity Illumination Profile
  • Available in UV, White, Blue, Green, Red, & NIR
  • Ideal For Line Scan Applications

The Advanced Illumination Sealed High Intensity Line Lights provide a uniform illumination profile for line scan applications in rugged environments. These lights are IP67-rated for protection against dust, debris, and liquid, offering reliable performance in harsh environments. The lights are available in UV, white, blue, green, red, and NIR wavelengths and are passively cooled for continuous long-term operation. The Advanced Illumination High Intensity Line Lights feature an embedded controller that is designed for continuous operation and housed within the light itself. These lights are ideal for rugged line scan applications including inspection of sheetrock, lumber, and ceramics, and food and beverage washdown environments.