eo_logo
 
Product added to cart

25.4mm Dia. 772nm λ/2 Quartz Waveplate

×
Stock #75-336 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$777.00
Volume Pricing
Qty 1-5 C$777.00 each
Qty 6+ C$540.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Crystalline Waveplate

Physical & Mechanical Properties

Clear Aperture CA (mm):
>20.00
Diameter (mm):
25.40 +0.0/-0.2

Optical Properties

Design Wavelength DWL (nm):
772
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystalline Quartz
Retardance:
λ/2
Surface Quality:
20-10
Retardance Tolerance:
λ/300 @ 20C
Transmitted Wavefront Distortion (RMS):
λ/10 @632.8nm
Coating Specification:
R<0.3% @ 772nm on each surface
Retardance Order:
Zero
Coating Type:
Anti-Reflection

Threading & Mounting

Mount Thickness (mm):
6.00 ±0.2
Mount:
Anodized Aluminium

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Trapped-Ion and Neutral Atom Applications
  • Range of Application-Specific Wavelengths from UV to NIR
  • 12.7 and 25.4mm Diameters for Easy Integration

Half Waveplates for Quantum Computing are ideal for the manipulation of polarization states in trapped ion, linear optical, and neutral atom quantum computing, as well as quantum cryptography and communication applications. These waveplates are available in a range of commonly-used, application-specific wavelengths across the UV to NIR spectrum covering the main wavelengths of commonly used ions (Ytterbium/Strontium/Calcium), and offer a retardance of λ/2 and a retardance accuracy of λ/200.

Depending on wavelength, these waveplates feature either a first or zero-order construction for a low temperature-sensitivity, and are AR-coated for maximum transmission at the design wavelength to ensure optimal performance with low light signals. Half Waveplates for Quantum Computing are housed in a black, anodized aluminum mount and are available in both a 1’’ and more compact ½’’ size for easy integration into space sensitive systems. Polarizing Cube Beamsplitters for Quantum Computing are also available, and custom wavelengths are available for both.

Technical Information

Wavelength (nm) Application Type
366 Trapped Ion
392 Trapped Ion
435 Trapped Ion
495 Trapped Ion
679 Neutral Atom
689 Neutral Atom
795 Neutral Atom
813 Neutral Atom
815 Neutral Atom
;