eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 75mm ROC, Uncoated, Concave Laser Mirror

TECHSPEC Uncoated Concave Mirrors

×
Stock #27-573 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$186.20
Volume Pricing
Qty 1-5 C$186.20 each
Qty 6-25 C$175.00 each
Qty 26+ C$170.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Concave Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.12
Back Surface:
Commercial Polish
Center Thickness CT (mm):
4.92
Clear Aperture (%):
90
Clear Aperture CA (mm):
6
Edge Thickness ET (mm):
6.00 ±0.2

Optical Properties

Coating:
Uncoated
Effective Focal Length EFL (mm):
37.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Radius R1 (mm):
75.00
Surface Quality:
20-10
Irregularity (P-V) @ 632.8nm:
λ/10
Radius of Curvature (mm):
75.00

Regulatory Compliance

Certificate of Conformance:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • High Precision Fused Silica Mirror Substrates
  • Large Selection of Diameters and Focal Lengths
  • Custom Coating Options Available

TECHSPEC® Uncoated Concave Laser Mirrors offer high precision 20-10 surface quality ideal for laser beam focusing applications. Featuring fused silica substrates, these concave mirrors are resistant to thermal shock and are available in focal lengths from 25mm to 500mm. TECHSPEC Uncoated Concave Laser Mirrors are ideal for applications in environments with temperature fluctuations. Custom coating options including protected metal coatings and dielectric mirror coatings are available. 

;