eo_logo
 
Product added to cart

2mm FL, 532nm, Visible Metalens Plate

×
Stock #86-930 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,050.00
Volume Pricing
Qty 1-9 C$1,050.00 each
Qty 10+ C$945.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Black absorptive aperture applied to metasurface

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+/-0.2
Thickness (mm):
0.70 ±0.07
Outer Dimensions (mm):
20.0 x 20.0
Inner Diameter (mm):
4

Optical Properties

Effective Focal Length EFL (mm):
2.00 ±2%
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Eagle XG
Numerical Aperture NA:
0.707
Coating:
Broadband 420-670nm AR Coating, backside Protective Overcoat, frontside
Coating Specification:
Broadband 420-670nm AR-Coating (Back surface only)
Rabs ≤1% from 420-670nm
Ravg ≤0.4% from 420-670nm
Design Wavelength DWL (nm):
532
Index of Refraction (nd):
1.5198 (435.8 nm), 1.5078 (643.8 nm)
Transmission (%):
50

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Flat, Space Saving Alternative to Traditional Lenses
  • Nanostructure Design Enables Efficient Manipulation of Light
  • Compact 0.7mm Thickness for Easy Integration into a Variety of Applications

Visible Meta-Lens Plates are designed with an innovative nanostructure design to manipulate and focus light, offering a highly compact and high-performance alternative to traditional curved lenses. Featuring ultra-thin Eagle XG substrates, these lens plates are available for 532nm and 632nm design wavelengths in a range of focal lengths. These meta-lenses are available in a single lens construction, where an individual meta-lens is centered on the plate and surrounded by an absorptive aperture to reduce stray light, or an array construction, where one of each of the four smaller Meta-lenses are arranged on a single plate for versatility. Visible Meta-Lens Plates are ideal for low SWaP, LIDAR, imaging, and beam shaping applications.

Note: The Meta-lens surface is very delicate, and contact should be avoided during cleaning and handling.  Visible Meta-lens Plates should be cleaned only using compressed air.