eo_logo
 
Product added to cart

300mm Cobra Max SWIR Line Light

300mm Cobra Max Line Light

300mm Cobra Max Line Light

300mm Cobra Max Line Light
×
Stock #90-097 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$14,826.00
Volume Pricing
Qty 1+ C$14,826.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Illumination:
LED
Note:
Lights are fan cooled. See datasheet for additional mounting, spectral, and irradiance information
Manufacturer:
ProPhotonix
Geometry:
Line Light
Illumination Mode:
Ethernet Controlled, Continuous

Physical & Mechanical Properties

Length (mm):
300.00
Dimensions (mm):
300.00 x 173.50
Lens Position:
Collimated (M2)

Optical Properties

Color:
SWIR
Wavelength:
950 - 1750
Working Distance (mm):
10-112

Hardware & Interface Connectivity

Connector:
Straight
Operating Voltage (V):
24
Power Supply:
Power supply required and sold separately: USA: #73-977
Length of Cable (m):
2m braided power cable included

Threading & Mounting

Mount:
Aluminum T-Slot Extrusion

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Intensities up to 3140kLux
  • 100, 300, or 600mm Length Options Available
  • White, Red, Multispectral, and SWIR Illumination Options Available

ProPhotonix COBRA™ MAX LED Line Lights are slim, compact LED line lights available in lengths of 100, 300, or 600mm in red, white, multispectral, or SWIR illumination options. These line lights feature Chip-on-Board LED technology which offers greater uniformity, thermal performance, and intensity while maintaining a compact size compared to traditional surface mount LED constructions. ProPhotonix COBRA™ MAX LED Line Lights multispectral option offers RGB-IR illumination and the ability to control each wavelength independently. The available easy-to-use comprehensive software package can be customized to meet specific application needs and is downloadable from a QR code included with the units. These lights are ideal for many linescan inspection applications such as solar cell inspection, semiconductor inspection, food sorting, and flat panel display inspection.

Note: Required 24V Power Supply, #73-977, sold separately. Optional Lens Kits are available to adjust the working distance by changing the position of the projection lens.