eo_logo
 
Product added to cart

4 Watt, 230V, 365nm UV Curing Lamp (Recertified 05-P)

×
Stock #86-801-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$205.72
Volume Pricing
Qty 1+ C$205.72 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Voltage converter required for use in U.S.

Optical Properties

Wavelength (nm):
365.00
Irradiance at 76.2mm (μW/cm2):
1300

Hardware & Interface Connectivity

Power Requirement:
4W, 230V

Regulatory Compliance

Certificate of Conformance:

Product Details

Stands are not included, but recommended for hands free curing or analysis.
  • 4-Watt and 6-Watt Models Centered at 365nm
  • Stands are Available for Hands Free Curing
  • Portable, High Intensity Design

Handheld UV Curing Lamps are portable benchtop lamps designed for a variety of applications including the fluorescence of stained gels, sterilization, or UV curing. These lamps feature ergonomically designed handles with conveniently placed on/off switches. These lamps are portable, with a high-intensity design. Handheld UV Curing Lamps are ideal for quickly curing Edmund Optics’ full line of Norland Optical Adhesives. These lamps are available in 4-watt and 6-watt models centered at 365nm.  

Note: Stands are not included, but are recommended for hands free curing or analysis.