eo_logo
 
Product added to cart

40mW 320nm OBIS XT

See More by Coherent®
×
Stock #75-317 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$47,936.00
Volume Pricing
Qty 1+ C$47,936.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
<5
Manufacturer:
Coherent®
Type of Laser:
Diode Pumped Solid State
Laser Class - CDRH:
IIIb
Model Number:
1371111

Physical & Mechanical Properties

Dimensions (mm):
125.0 x 70.0 x 36.5
Weight (g):
450
Pointing Stability (μrad/°C):
<5
Pointing Stability (μrad):
<30

Optical Properties

Polarization:
100:1
Spatial Mode:
TEM00
Wavelength (nm):
319.80
Mode Quality, M2:
≤1.1
Beam Diameter Tolerance (mm):
±0.05
Beam Diameter (mm):
0.7
Beam Divergence (mrad):
Full-Angle: <0.7
Color:
UV

Electrical

Output Power (mW):
40
RMS Noise:
≤0.25% (20Hz to 20MHz)

Hardware & Interface Connectivity

Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +35

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Compact, Thermally Efficient Design for Ease of Life Science System Integration
  • 320, 349, and 640nm Wavelength Options Available
  • Integrated Controller with RS-232, RS-485, and USB Interfaces

Coherent OBIS XT Laser Systems offer an advanced extension of the OBIS LS/LX, delivering powerful performance across ultraviolet and visible wavelengths. These lasers are available in UV wavelengths of 320 and 349nm, with output power options ranging from 20 to 150mW, and a higher-power 640nm wavelength option with output powers of 400 or 500mW. Flexible communication interfaces, including RS-232, RS-485, and USB, allow for seamless integration and real-time control in complex applications. Coherent OBIS XT Laser Systems are designed to simplify system integration, utilizing their compact form factor, integrated controller, as well as a low thermal output. This reduces the need for external cooling and streamlines OEM and end-user implementation. OBIS XT lasers are ideal for a wide range of applications, including life sciences, biomedical, flow cytometry, DNA Sequencing, and fluorescence microscopy.

;