eo_logo
  • Country/Region
  • cart   
 
See all 43 Products in Family

473nm High Performance Laser Line Filter 25mm Dia.

High Performance Laser Line Bandpass Filters

×
High Performance Laser Line Bandpass Filters
Stock #12-278 Clearance
×
C$1,012.50
Qty 1+
C$1,012.50
Volume Pricing
Request Quote
Diameter (mm):
25.00 +0.0/-0.1
Center Wavelength CWL (nm):
473.00
Full Width-Half Max FWHM (nm):
1.80 - 3.3
Minimum Transmission (%):
>90
Optical Density OD (Average):
≥6.0
Coating:
Hard Coated
Blocking Wavelength Range (nm):
404.2 - 468.3 & 477.7 - 600.9
Bandwidth (nm):
1.8
Clear Aperture CA (mm):
≥22
Surface Quality:
60-40
Angle of Incidence (°):
0 ±2
Construction:
Mounted in Black Anodized Ring
Environmental Durability:
MIL-STD-810F Paragraphs 501.4, 502.4, and 507.4
Mount Thickness (mm):
3.5 ±0.1
OD 5 Blocking Wavelength Range (nm) :
404.2 - 468.3 & 477.7 - 600.9
OD 6 Blocking Wavelength Range (nm):
435.2 - 465.9 & 480.1 - 520.3
Physical Durability:
MIL-C-48497A Paragraphs 4.5.3.1, 4.5.3.2, 4.5.3.3, 4.5.4.2, and 4.5.5.3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Fluorescence N-BK7 or equivalent
Substrate Thickness (mm):
2.0 ±0.1
Type:
Bandpass Filter

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

  • Over 90% Transmission at Specified Laser Lines
  • Hard Coated Design
  • Designed for Laser Applications

Available for use with common gas and solid state lasers, High Performance Laser-Line Bandpass Filters are designed to offer maximum transmission of stimulated emission, while eliminating noisy spontaneous emission. These laser line filters are available at popular diode and Nd:YAG laser lines, including 532nm, 785nm, and 1064nm. High Performance Laser-Line Bandpass Filters are ideal for laser-based fluorescence instrumentation, Raman spectroscopy, or for analytical or medical laser systems. Due to their steep edges, High Performance Laser-Line Bandpass Filters are excellent complements to TECHSPEC® Notch Filters and Laser Line Longpass Filters.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 0.1 J/cm2 @ 532nm, 10ns.

Title  Type Compare Stock Number  Price Buy
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 C$129.60
Qty 10+ C$116.64 Request Quote
  • In Stock
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 C$126.90
Qty 10+ C$112.05 Request Quote
  • In Stock
    ×
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 C$74.25
Qty 10+ C$65.88 Request Quote
  • In Stock
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 C$55.35
Qty 10+ C$49.82 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 C$627.75
Qty 5+ C$564.98 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 C$319.95
Qty 5+ C$303.95 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts Adjustable - Linear (XY) #17-513 C$370.98 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #54-999 C$538.65
Qty 5+ C$479.39 Request Quote
  • In Stock
    ×
25/25.4mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-517 C$601.29 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 C$873.45
Qty 5+ C$829.85 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Optical Cell Assembly Fixed #36-461 C$114.08
Qty 10+ C$101.12 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 C$22.95
Qty 5+ C$21.80 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 C$22.95
Qty 5+ C$21.80 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4, Quick Start Optical Mounts Fixed #17-536 C$70.20 Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32, Quick Start Optical Mounts Fixed #17-537 C$70.20 Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 C$78.30 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 C$78.30 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 C$114.08 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-851 C$110.70
Qty 5+ C$99.63 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-854 C$121.50
Qty 5+ C$109.35 Request Quote
  • In Stock
    ×
25/25.4mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-523 C$168.75 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-866 C$52.65
Qty 10+ C$49.95 Request Quote
  • In Stock
    ×
25/25.4mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-521 New
×
C$99.90 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount Adjustable - Tip-Tilt #55-003 C$390.15
Qty 5+ C$370.71 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount with Micrometer Adjustable - Tip-Tilt #55-456 C$417.15
Qty 5+ C$396.36 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount with Micrometer, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-519 C$475.07 Request Quote
  • In Stock
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 C$179.55
Qty 5+ C$157.95 Request Quote
  • In Stock
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 C$468.45
Qty 5+ C$413.10 Request Quote
  • In Stock
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 C$120.15
Qty 10+ C$108.14 Request Quote
  • In Stock
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 C$120.15
Qty 10+ C$108.14 Request Quote
  • In Stock
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 C$129.60
Qty 10+ C$116.64 Request Quote
  • In Stock
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 C$179.55 Request Quote
  • In Stock
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 C$133.65
Qty 10+ C$120.28 Request Quote
  • In Stock
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 C$92.48
Qty 10+ C$81.68 Request Quote
  • In Stock
    ×
×