eo_logo
 
Product added to cart

4.7mm Focal Length Lens, 1" Sensor Format

4.7mm Focal Length Lens, 1

4.7mm Focal Length Lens, 1" Sensor Format

×
Stock #75-217 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,406.95
Volume Pricing
Qty 1+ C$2,406.95 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
64.70
Maximum Diameter (mm):
71.0
Weight (g):
360

Optical Properties

Horizontal Field of View, 1" Sensor:
112.2°
Maximum Image Circle (mm):
16.00
TV Distortion (%):
-0.58
Focal Length FL (mm):
4.70
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/2.4 - f/11
Maximum Distortion (%):
-0.58
Lens Wavelength Range:
VIS
Wavelength:
VIS

Sensor

Maximum Sensor Format:
1"

Threading & Mounting

Filter Thread:
None
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 1", C-Mount Lens
  • "Fast" Lenses for Increased Throughput
  • 4.7mm to 75mm Focal Length

1” Format Fixed Focal Length Lenses provide high throughput and high resolution across the entire camera sensor, allowing for excellent imaging even in less-than-ideal lighting conditions. Offered in 9 focal lengths from 4.7mm to 75mm, this complete family covers many of the applications in the market today. Engineered to minimize distortion, these lenses provide a perfect image for a human operator or an automated system. 1” Format Fixed Focal Length Lenses also feature a standard C-Mount lens mount for easy integration with the most common machine vision cameras  we offer. All lenses feature front filter threading to attach to your choice of optical filter.

Technical Information

#75-217, 4.7mm Focal Length Lens, 1" Sensor Format, Transmission Plot
#75-217, 4.7mm Focal Length Lens, 1" Sensor Format, Transmission Plot
#75-217, 4.7mm Focal Length Lens, 1" Sensor Format, Relative Illumination Plot
#75-217, 4.7mm Focal Length Lens, 1" Sensor Format, Relative Illumination Plot
#75-217, 4.7mm Focal Length Lens, 1" Sensor Format, MTF Plot
#75-217, 4.7mm Focal Length Lens, 1" Sensor Format, MTF Plot
#75-217, 4.7mm Focal Length Lens, 1" Sensor Format, Distortion Plot
#75-217, 4.7mm Focal Length Lens, 1" Sensor Format, Distortion Plot