eo_logo
 
Product added to cart

5-pin M12 24V 9.2A Power Supply US

5-pin M12 24V 9.2A Power Supply EU

5-pin M12 24V 9.2A Power Supply EU

×
Stock #75-577 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$464.80
Volume Pricing
Qty 1+ C$464.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
T2 Power Supply
Type of Illumination:
Power Supply
Manufacturer:
Smart Vision Lights LLC

Hardware & Interface Connectivity

Connector:
Flying Leads + 5-pin M12 Connector
Input Voltage (V):
100 - 240V (1.2A)
Output Voltage (V):
24V (9.2A)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Enhanced Contrast for Inspection Applications
  • Ultra-Slim Mini Backlights
  • Available in White, Blue, Red, or NIR
  • Includes Multi-Drive™ Driver for High Lux Strobing

Smart Vision Lights MBL Mini Backlights are compact illuminators that feature edge-enhancing technology, which provides maximum contrast when imaging backlit objects. These lights have a high density of LEDs, providing illuminance up to 190,000 lux in continuous mode and 550,000 lux in OverDrive™ strobe mode. With active areas ranging from 25x25mm to 100x100mm and output colors of white, blue, red, or NIR, these lights are a great solution for system integration. Smart Vision Lights MBL Mini Backlights provide collimated illumination that provides excellent edge contrast for reflective objects and curved edges. These backlights are ideal for edge detection, precision machine vision measurements, silhouette imaging, and gauging applications.