eo_logo
 
Product added to cart

50mm, White, MicroBrite Diffuse Darkfield Ring Lights (Recertified 05-P)

See More by Advanced Illumination
Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights

Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights

×
Stock #18-557-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$763.00
Volume Pricing
Qty 1+ C$763.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
DF198-050WHIIC
LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Height (mm):
14.1
Inner Diameter (mm):
18.3
Outer Diameter (mm):
50
Dimensions (mm):
50.0 x 18.3 x 14.1
Weight (g):
61.7

Optical Properties

Color:
White

Electrical

Maximum Input Current:
0.22A

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Threading & Mounting

Mounting Threads:
M4 x 4

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Visually Enhancing Surface Defects
  • High Light Output up to 47,000 Lux
  • Multiple Working Distances Between Darkfield and Brightfield
  • Required Power Supply and Optional Manual Intensity Adjustment Sold Separately

Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights provide high performance diffuse illumination at narrow angles in a compact form factor. At short working distances, the curved, diffuse lens allows for darkfield illumination while longer working distances allow for both darkfield and brightfield illumination. These ring lights can be used with optional potentiometers to manually adjust LED intensity and can be used to produce a brightfield effect when the working distance is greater than the ring light’s outer diameter. Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights are available in multiple sizes and are ideal for applications requiring visual enhancements of surface defects.

Note: Requires 24V power supply #66-855. See specific product notes for compatibility with Manual Intensity Adjustment (#89-555) or DC-100E Single Output Controller (#18-645)

3D-Printable Mount Files

Ring Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch