eo_logo
 
Product added to cart

5.0mW 633nm, LDM Focusable Laser Diode (Recertified 05-P)

×
Stock #53-756-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$192.82
Volume Pricing
Qty 1+ C$192.82 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Index Guided Diode, CW
Mean Time To Failures MTTF @ 25° (hours):
≥30,000
Drive Circuitry:
Fully shielded, reverse polarity protected
Note:
Includes: Users Manual, Warning Label, and Focus Key
Type of Laser:
Diode
Laser Class - CDRH:
IIIa

Physical & Mechanical Properties

Weight (g):
22.00
Pointing Accuracy (mrad):
≤20
Length of Leads (mm):
215
Length (mm):
34.00

Optical Properties

Wavelength (nm):
635.00
Wavelength Tolerance (nm):
±8
Wavelength Stability (nm/°C):
0.25
Beam Size at Nearest Focus (μm):
<0.525
Beam Diameter (mm):
4 x 2 at Aperture
Beam Divergence (mrad):
<0.5
Color:
Red
Focus Range (mm):
35mm - ∞

Electrical

Output Power (mW):
4.5 (Maximum)
Output Power Tolerance (%):
±5

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Power Requirement:
3.5 - 5 V DC
Electrical Leads/ Pin Connections:
red (+), black (-)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +45
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Circular and Elliptical Beam Options
  • Bare Leads for Instrument Integration
  • Focusable from 20mm to Infinity

Compact LDM Focusable Laser Diode Modules are self-contained and compact and offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long-distance and alignment applications. Compact LDM Focusable Laser Diode Modules applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. There is a focusing tool included with all diode modules. Line Generator attachments are available and sold separately for all diode modules listed. Power Supply is required for operation and is sold separately. 
Note: The laser diode case is electrically isolated from the supply voltage. 

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;