eo_logo
 
Product added to cart

5mm FL, f/2.8, Low Distortion M12 Lens

5mm FL, Low Distortion M12 Lens

5mm FL, Low Distortion M12 Lens

×
Stock #75-214 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$362.25
Volume Pricing
Qty 1+ C$362.25 each
Need More? Request Quote
Product Downloads

Specifications

General

Imaging Lens Type:
M12 Imaging Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
29.90
Maximum Diameter (mm):
21.5
Outer Diameter (mm):
21.5
Weight (g):
12
Maximum Length (mm):
29.90

Optical Properties

Horizontal Field of View @ Max Sensor Format:
59.8°
Field of View at Max Sensor Format:
Horizontal: 59.8°
Vertical: 46.2°
Diagonal: 71.8°
Focal Length FL (mm):
5.00
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/2.8
Maximum Distortion (%):
-0.51
Exit Pupil Position (mm):
-25.4
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1/1.8"
Maximum Sensor Format:
1/1.8"

Threading & Mounting

Mount:
S-Mount (M12 x 0.5)

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Distortion as low as -0.02%
  • Up to 1/1.8", S-Mount Options
  • 1.7mm - 5mm Focal Lengths

Ultra Low Distortion Wide Angle Lenses are designed to achieve less than -0.02% distortion over a 76.9° field of view, less than -0.32% distortion over a 109.1° field of view, or less than -0.51% distortion over a 59.8° field of view. The ultra-low distortion values of these lenses ensure imaging with straight lines and natural object shapes, helping to reduce post-processing requirements. These lenses offer high transmission from the VIS to NIR and are available in focal lengths of 1.70, 3.00, and 5.00mm. Ultra Low Distortion Wide Angle Lenses’ low focal lengths allow for capturing more of the scene in a single frame. These lenses are ideal for surveillance, security, robotics, drive assistance systems, and factory automation applications.

Technical Information

5mm FL, f/2.8, Low Distortion M12 Lens, Distribution Plot
5mm FL, f/2.8, Low Distortion M12 Lens, Distribution Plot
5mm FL, f/2.8, Low Distortion M12 Lens, MTF Plot
5mm FL, f/2.8, Low Distortion M12 Lens, MTF Plot
5mm FL, f/2.8, Low Distortion M12 Lens, Relative Illumination Plot
5mm FL, f/2.8, Low Distortion M12 Lens, Relative Illumination Plot
5mm FL, f/2.8, Low Distortion M12 Lens, Transmission Plot
5mm FL, f/2.8, Low Distortion M12 Lens, Transmission Plot