eo_logo
 
Product added to cart

5mW, 635nm Laser Bat Power ZAT, 60° X-Hair (Recertified 05-P)

×
Stock #19-540-RCD-05P Recertified 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$417.20
Volume Pricing
Qty 1+ C$417.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Style:
Crosshair
Laser Class - CDRH:
1M

Physical & Mechanical Properties

Weight (g):
162
Length (mm):
124.00

Optical Properties

Wavelength (nm):
635.00
Color:
Red
Fan Angle (°):
60.00
Focus Range (mm):
Up to 1,500mm

Electrical

Output Power (mW):
5

Hardware & Interface Connectivity

Power Requirement:
1 AA Battery (Not Included)
Output Type:
Free Space

Environmental & Durability Factors

Environmental Rating:
IP40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Bright Red 635nm Wavelength
  • Line, Crosshair, or Dot Projection
  • Battery Powered Operation with a Fixed Focus
  • Sturdy, Metal Housing

Z-Laser ZAT Battery Powered Lasers are ideal for positioning and alignment applications. Their battery powered design provides maneuverability by removing the need for a fixed power supply. IP40 rated, shock proof, and vibration proof with a sturdy, metal housing makes these lasers excellent for harsh environments and repeated use. Z-Laser ZAT Battery Powered Lasers are suitable for use in industrial environments such as Automotive, Paper, Wood, Ceramic, and Metal. Available with 1 or 5mW output powers, the lasers utilize one AA battery (not included) ensuring easy maintenance and an extended lifetime.