eo_logo
 
Product added to cart

650nm CWL, 80nm FWHM, 11.8mm Unmounted Diameter

Bandpass Interference Filters

×
Stock #46-153 Clearance 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$65.80
Volume Pricing
Qty 1+ C$65.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
>9.2
Diameter (mm):
11.8000000000 ±0.15
Thickness (mm):
4.6000000000 ±0.5

Optical Properties

Coating:
Traditional Coated
Center Wavelength CWL (nm):
650.0000000000
Center Wavelength CWL Tolerance (nm):
±15
Full Width-Half Max FWHM (nm):
80.0000000000
Full Width-Half Max FWHM Tolerance (nm):
±25
Minimum Transmission (%):
60.00
Optical Density OD (Average):
≥3.0
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1200
Angle Sensitivity:
Intended for Collimated Input

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

Interference filters will function with either side facing the source. We recommend, however, orienting the “mirror-like” side toward the source to minimize any thermal effects. If the source overfills the actual filter area, beam vignetting may be necessary.
  • Many CWL Options Available
  • Ideal for Biomedical Applications and Instrumentation Integration
  • Unmounted and Mounted Versions Offered

Bandpass Interference Filters are used extensively in a variety of biotech, biomedical, and quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Interference filters are widely used in instrumentation for clinical chemistry, environmental testing, colorimetry, elemental and laser line separation, flame photometry, fluorescence, immunoassays, etc. In addition, interference filters are used to select discrete spectral lines from arc or gas discharge lamps (Hg, Xe, Cd, etc.) and to isolate a particular line from Ar, Kr, Nd:YAG, and other lasers. Bandpass Interference Filters are often used in conjunction with laser diodes and LEDs. The filters are available with traditional coating and in 11.80 or 12.70mm diameters.  


Note: Interference filters will function with either side facing the source. We recommend, however, orienting the “mirror-like” side toward the source to minimize any thermal effects. Beam vignetting may be necessary if the source overfills the actual filter area.