eo_logo
 
Product added to cart

76.2mm Length, M6 and M6, Steel Post

×
Stock #72-775 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9.10
Volume Pricing
Qty 1+ C$9.10 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Diameter (mm):
12.7
Diameter (inches):
0.5
Length (mm):
76.2
Length (inches):
3

Threading & Mounting

Male Thread:
Thread 1: M6 x 1
Thread 2: M6 x 1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • English or Metric Versions Options Available
  • Wide Variety of Lengths Available from 25.4 to 304.8mm (1” to 12").
  • Removable Top and Bottom Set Screws Available

Stainless Steel Optical Mounting Posts are a practical and straightforward way to integrate optical assemblies and photonic equipment onto an optical lab table or breadboard. All mounting posts are 12.7 mm (0.5”) in diameter and are offered in various lengths from 25.4 to 304.8mm (1” to 12"). Each mounting post features a female thread on each end with a set screw preinstalled, making it simple to mount components with counterbore or tapped hole mounting features. Stainless Steel Optical Mounting Posts can be used with Post Holders to allow for height adjustment of the optical component, and for a secure connection with the optical benchtop. Thread values (M4 x 0.7/M6 x 1.0 for Metric; 8-32/¼-20 for English) are laser-engraved on the ends of each post for quick identification and integration.

Note: All posts have a through-hole that allows an Allen wrench, 5.5mm or 7/32” key size, or other tools to rotate the post easily.

;